IESNA:LM-63-2002
[TEST]P1055584
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1887
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1612.3 1597.3 1588.9 1577.2 1558.8 1533.7 1507 1476.9 1440.1 1401.6
1359.8 1312.9 1264.4 1212.6 1160.7 1105.5 1050.4 993.5 931.6 873.1
812.9 752.6 694.1 633.9 573.7 513.5 451.6 388 327.8 267.6
210.7 155.5 105.4 58.5 20.1 0 0
1612.3 1619 1604 1583.9 1553.8 1513.6 1468.5 1418.3 1361.4 1299.6
1232.7 1162.4 1088.8 1011.9 931.6 851.3 772.7 690.8 610.5 533.5
456.6 383 307.7 242.5 179 123.8 75.3 51.8 36.8 23.4
13.4 5 1.7 0 0 0 0
1612.3 1600.6 1573.9 1533.7 1476.9 1413.3 1334.7 1249.4 1152.4 1050.4
941.6 834.6 729.2 623.9 525.2 429.8 339.5 257.6 182.3 120.4
65.2 46.8 36.8 28.4 20.1 13.4 8.4 5 3.3 1.7
1.7 1.7 1.7 1.7 0 0 0
1612.3 1598.9 1562.2 1503.6 1426.7 1334.7 1229.3 1112.2 985.1 854.7
727.6 605.5 488.4 381.3 282.7 195.7 123.8 61.9 45.2 36.8
26.8 20.1 13.4 8.4 5 3.3 1.7 1.7 1.7 1.7
1.7 1.7 1.7 1.7 1.7 1.7 0
1612.3 1600.6 1568.8 1503.6 1415 1312.9 1195.9 1063.7 926.6 789.4
659 530.2 413.1 311.1 214.1 135.5 68.6 46.8 36.8 28.4
20.1 13.4 8.4 5 3.3 1.7 1.7 1.7 1.7 0
1.7 0 0 0 0 0 0
